Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
7-105 - Cams L35/45
Bill of material
200-4535.00-00020
BESTNR
Order number
200-4535.00-00020
AUS
Version
Cams L35mm
AB
Bending
-
AL
Stop
Yes
HGI12
H-dimension Gl12
14 mm
HGI18
H-dimension Gl18
20 mm
HGI26
H-dimension Gl26
28 mm
HGI30
H-dimension Gl30
32 mm
HGI36
H-dimension Gl36
38 mm
HGI40
H-dimension Gl40
42 mm
HGI50
H-dimension Gl50
52 mm
HGI60
H-dimension Gl60
62 mm
CNSMAT
Material
stainless steel AISI 304
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices