Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
7-134 - Hinge Pr05 180° Stainless Steel
Bill of material
212-9204.00-00000
BESTNR
Order number
212-9204.00-00000
W
Angle
°
AUS
Material pin
POM
AS
Pin version
self-locking
L
Pin length
57 mm
MZ
Installation accessories
No
MA
Installation type
screw-on
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices