Catalog navigation
All catalogs
CAD model selection
    Dirak 4-095 - Concealed Hinge Pr02 120°
    6/5/25
    Dirak 4-100 - Concealed Hinge Pr02 90°
    6/5/25
    Dirak 4-118 - Concealed Hinge Pr03 125°
    6/5/25
    Dirak 4-119 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-120 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-122 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-124 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-124.01 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-124.02 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-124DST - DST Concealed Hinge Pr03 130°
    6/5/25
    Dirak 4-125 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-125DST - DST Concealed Hinge Pr03 130°
    6/5/25
    Dirak 4-130 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-135 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-140 - Concealed Hinge Pr03 120°
    6/5/25
    Dirak 4-145 - Hinge Pr05 180°
    6/5/25
    Dirak 4-150 - Hinge Pr05 180°
    6/5/25
    Dirak 4-150DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-152 - Hinge Pr05 180°
    6/5/25
    Dirak 4-152DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-155 - Hinge for Single Cabinet Pr05 180°
    6/5/25
    Dirak 4-160 - Hinge Pr05 180°
    6/5/25
    Dirak 4-161 - Hinge Pr05 180°
    6/5/25
    Dirak 4-161DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-170 - Hinge Pr05 180°
    6/5/25
    Dirak 4-180 - Hinge Pr05 180°
    6/5/25
    Dirak 4-181 - Hinge Pr05 180°
    6/5/25
    Dirak 4-182 - Hinge Pr05 180°
    6/5/25
    Dirak 4-182.01DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-182.02DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-182.03DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-182.05 - Hinge Pr05 180°
    6/5/25
    Dirak 4-182.05DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-182.06DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-182.07DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-183 - Hinge Pr05 180°
    6/5/25
    Dirak 4-184.01DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-184.05DST - DST Hinge Pr05 180°
    6/5/25
    Dirak 4-185 - Hinge Pr05 180°
    6/5/25
    Dirak 4-190 - Corner Hinge two-part Pr04 180°
    6/5/25
    Dirak 4-194 - Hinge Pr01 180°
    6/5/25
    Dirak 4-200 - Corner Hinge three-part Pr04 180°
    6/5/25
    Dirak 4-220 - Corner Hinge Pr04 180° Tempered Steel
    6/5/25
    Dirak 4-225 - Hinge Pr01 180°
    6/5/25
    Dirak 4-230 - Hinge Pr01 180°
    6/5/25
    Dirak 4-240 - Hinge Pr01 180°
    6/5/25
    Dirak 4-243 - Detent Hinge 60x60 Pr01 175°
    6/5/25
    Dirak 4-246 - Hinge 40x40 Pr01 180°
    6/5/25
    Dirak 4-246DST - DST Hinge 40x40 Pr01 180°
    6/5/25
    Dirak 4-247 - Hinge Pr01 180°
    6/5/25
    Dirak 4-247.01 - Hinge Halves Pr01 180°
    6/5/25
    Dirak 4-249 - Hinge 28x30 Pr01 180°
    6/5/25
    Dirak 4-249.01DST - DST Hinge 22x30 Pr01 180°
    6/5/25
    Dirak 4-249.02DST - DST Hinge 34x30 Pr01 180°
    6/5/25
    Dirak 4-249.03DST - DST Hinge 28x30 Pr01 180°
    6/5/25
    Dirak 4-249.04DST - DST Hinge 31x30 Pr01 180°
    6/5/25
    Dirak 4-249.05DST - DST Hinge 25x30 Pr01 180°
    6/5/25
    Dirak 4-250 - Hinge 40x40 Pr01 180°
    6/5/25
    Dirak 4-250DST - DST Hinge 40x40 Pr01 180°
    6/5/25
    Dirak 4-251 - Hinge Pr01 with Fastening Bracket 180°
    3/29/24
    Dirak 4-260 - Hinge 50x50 Pr01 180°
    6/5/25
    Dirak 4-260.01 - Hinge 50x50 Pr01 180° with Grounding Countersunk Screw
    3/29/24
    Dirak 4-260DST - DST Hinge 50x50 Pr01 180°
    6/5/25
    Dirak 4-262 - Hinge 76x50 Pr01 270°
    6/5/25
    Dirak 4-262.01 - Hinge 76x50 Pr01 180° with Grounding Countersunk Screw
    3/29/24
    Dirak 4-264 - Hinge 63x50 Pr01 270°
    6/5/25
    Dirak 4-264.01 - Hinge 63x50 Pr01 180° with Grounding Countersunk Screw
    3/29/24
    Dirak 4-264DST - DST Hinge 63x50 Pr01 180°
    6/5/25
    Dirak 4-270 - Hinge 60x60 Pr01 180°
    6/5/25
    Dirak 4-270DST - DST Hinge 60x60 Pr01 180°
    6/5/25
    Dirak 4-271 - Hinge 76x60, adjustable Pr01 270°
    6/5/25
    Dirak 4-271DST - DST Hinge Pr01 180°
    6/5/25
    Dirak 4-272 - Hinge 76x60 Pr01 270°
    6/5/25
    Dirak 4-272.01 - Hinge 76x60 Pr01 180° with Grounding Countersunk Screw
    3/29/24
    Dirak 4-274 - Hinge Pr01 270°
    6/5/25
    Dirak 4-274DST - DST Hinge Pr01 270°
    6/5/25
    Dirak 4-275 - Hinge Pr01 270°
    6/5/25
    Dirak 4-278 - Hinge Pr01 270°
    6/5/25
    Dirak 4-280 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-282 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-283 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-283DST - DST Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-284 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-285 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-285.01 - Corner Hinge Pr04 180°
    3/29/24
    Dirak 4-285DST - DST Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-286 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-290 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-308 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-310 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-315 - Hinge Pr01 180°
    6/5/25
    Dirak 4-320 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-323 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-326 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-330 - Hinge Pr01 200°
    6/5/25
    Dirak 4-330DST - DST Scharnier Pr01 200°
    6/5/25
    Dirak 4-340 - Hinge Pr01 200°
    6/5/25
    Dirak 4-340DST - DST Scharnier Pr01 200°
    6/5/25
    Dirak 4-345 - Hinge Pr01/04 180°
    7/29/25
    Dirak 4-345DST - DST Hinge Pr01/04 180°
    6/5/25
    Dirak 4-346 - Hinge Pr01 160°
    6/5/25
    Dirak 4-346DST - DST Hinge Pr01 160°
    6/5/25
    Dirak 4-348 - Hinge Pr01/04 180°
    6/5/25
    Dirak 4-349DST - DST Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-350 - 3D Hinge, adjustable Pr01 180°
    6/5/25
    Dirak 4-350DST - DST 3D Hinge, adjustable Pr01 180°
    6/5/25
    Dirak 4-351 - 2D Hinge, adjustable Pr01 180°
    4/29/25
    Dirak 4-355 - Hinge Pr01 180°
    6/5/25
    Dirak 4-355DST - DST Hinge Pr01 180°
    6/5/25
    Dirak 4-370 - Corner Hinge Pr04 180°
    6/5/25
    Dirak 4-390 - Pin Hinge with spring-loaded Pin Pr02 110°
    6/5/25
    Dirak 4-392 - Pin Hinge Pr02 120°
    6/5/25
    Dirak 4-393 - Pin Hinge Pr02 120°
    6/5/25
    Dirak 4-394 - Pin Hinge Pr02 120°
    6/5/25
    Dirak 4-400 - Hinge PA, 60x40 Pr01 180°
    6/5/25
    Dirak 4-401 - Hinge PA, 60x60 Pr01 180°
    6/5/25
    Dirak 4-402 - Hinge Pr01 180°
    6/5/25
    Dirak 4-701 - Torque Hinge Pr01 270°
    6/5/25
    Dirak 4-702 - Torque Hinge Pr01 270°
    6/5/25
    Dirak 4-703 - Torque Hinge Pr01 270°
    6/5/25
    Dirak 4-708 - Torque Hinge Pr01 270°
    6/5/25
    Dirak 4-709 - Torque Hinge Pr01 270°
    6/5/25
    Dirak 7-107 - Concealed Hinge Pr02 90° Stainless Steel
    6/5/25
    Dirak 7-110 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-120 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-123 - Hinge Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-125 - Hinge Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-130 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-131 - Hinge Pr05 180° Stainless Steel
    3/29/24
    Dirak 7-132 - Hinge Pr05 180° Stainless Steel
    6/5/25
    Dirak 7-133 - Hinge Pr05 180° Stainless Steel
    6/5/25
    Dirak 7-134 - Hinge Pr05 180° Stainless Steel
    6/5/25
    Dirak 7-135 - Hinge Pr05 180° Stainless Steel
    6/5/25
    Dirak 7-136 - Hinge Pr05 180° Stainless Steel
    6/5/25
    Dirak 7-138 - Concealed Hinge Pr03 125° Stainless Steel
    6/5/25
    Dirak 7-139 - Concealed Hinge Pr03 125° Stainless Steel
    6/5/25
    Dirak 7-140 - Concealed Hinge Pr03 125° Stainless Steel
    6/5/25
    Dirak 7-145 - Concealed Hinge Pr03 125° Stainless Steel
    6/5/25
    Dirak 7-150 - Concealed Hinge Pr03 125° Stainless Steel
    6/5/25
    Dirak 7-152DST - DST Hinge Pr05 180° Stainless steel
    6/5/25
    Dirak 7-160 - Concealed Hinge Pr03 120° Stainless Steel
    6/5/25
    Dirak 7-164DST - DST Concealed Hinge Pr03 130° Stainless Steel
    6/5/25
    Dirak 7-165 - Concealed Hinge Pr03 120° Stainless Steel
    6/5/25
    Dirak 7-165.01 - Concealed Hinge Pr03 120° Stainless Steel
    6/5/25
    Dirak 7-166 - Concealed Hinge Pr03 120° Stainless Steel
    6/5/25
    Dirak 7-167 - Concealed Hinge Pr03 120° Stainless Steel
    6/5/25
    Dirak 7-200 - Hinge Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-201 - Hinge Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-201.01 - Hinge Pr01 with Stud 180° Stainless Steel
    3/29/24
    Dirak 7-202 - Hinge Pr01 270°
    6/5/25
    Dirak 7-203 - Hinge Pr01 270° Stainless Steel
    6/5/25
    Dirak 7-204 - Hinge, adjustable Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-205 - Hinge 50x50 Pr01 125° Stainless Steel
    6/5/25
    Dirak 7-206 - Hinge Pr01 180° Stainless Steel
    3/29/24
    Dirak 7-207 - Hinge Pr01 180° with Fastening Bracket Stainless Steel
    3/29/24
    Dirak 7-210 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-211 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-220 - Hinge Pr01 200° Stainless Steel
    6/5/25
    Dirak 7-222 - Detent Hinge Pr01 120° / 180° Stainless Steel
    6/5/25
    Dirak 7-225 - Hinge, adjustable Pr01 180° Stainless Steel
    6/5/25
    Dirak 7-250 - Pin Hinge Pr02 120° Stainless Steel
    6/5/25
    Dirak 7-251 - Pin Hinge with spring-loaded Pin Pr02 110° Stainless Steel
    6/5/25
    Dirak 7-260 - Hinge Pr01 270° Stainless Steel
    6/5/25
    Dirak 7-262 - Hinge Pr01 270° Stainless Steel
    6/5/25
    Dirak 7-284 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
    Dirak 7-285DST - DST Corner Hinge Pr04 180° Stainless steel
    6/5/25
    Dirak 7-325 - Corner Hinge Pr04 180° Stainless Steel
    6/5/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Location of catalog vendor
Select a country to see the local offices