Catalog navigation
All catalogs
CAD model selection
    Dirak 1-050DST - DST Cam Catch
    6/5/25
    Dirak 1-058 - Cams for Quarter-Turn Pr14.1
    6/5/25
    Dirak 1-059 - Finger Pull and Inserts for Quater-Turn Pr14.1
    6/5/25
    Dirak 1-101 - Inserts Pr20.1
    6/5/25
    Dirak 1-102 - Cams L35/45 Steel
    6/5/25
    Dirak 1-102.01 - Cams L45 Steel
    6/5/25
    Dirak 1-103 - Slide Shoe for Cams
    6/5/25
    Dirak 1-105 - Roller Cam height adjustable
    6/5/25
    Dirak 1-115 - Handles for Quarter-turns Pr20.1
    6/5/25
    Dirak 1-170 - Round Rods with Eye
    6/5/25
    Dirak 1-180 - Round Rods for Adapter
    6/5/25
    Dirak 1-181 - Adapter for Round Rods Ø8mm PA
    6/5/25
    Dirak 1-181.01 - Adapter for Round Rods Ø8mm / Ø10mm Zinc Die
    6/5/25
    Dirak 1-190 - Rod Guides RS
    6/5/25
    Dirak 1-191 - Height-adjustable Rod Guide RS
    6/5/25
    Dirak 1-192 - Rod Guides RS
    6/5/25
    Dirak 1-193 - Rod Guide RS
    6/5/25
    Dirak 1-260 - Hooked Cam
    6/5/25
    Dirak 1-261 - Cams with Ramp
    6/5/25
    Dirak 1-262 - Cams variable
    6/5/25
    Dirak 1-263 - Adapter and Spacer
    6/5/25
    Dirak 1-263.01 - 90° Redirect for Multi-Point Locking System
    6/5/25
    Dirak 1-264 - Slam-Cams
    6/5/25
    Dirak 1-265 - Slam-Cam for Quarter-Turns Pr20.1
    6/5/25
    Dirak 1-270 - Dust Caps and Sealing Plug Pr20.1
    6/5/25
    Dirak 1-270.01 - Finger Pull for Quarter-Turn Pr20.1
    6/5/25
    Dirak 1-270.02 - Spring-Loaded Flap Lid Pr20.1
    6/5/25
    Dirak 1-274 - Dish Pr20.1
    6/5/25
    Dirak 1-275 - Emergency Handle + Anti-Rotation Device Pr20.1
    6/5/25
    Dirak 1-300 - Slam Latch Heavy Duty
    6/5/25
    Dirak 1-400 - 3-Point Rod Latch RS
    6/5/25
    Dirak 1-400.01 - 2-Point Rod Latch RS
    4/19/24
    Dirak 1-405 - Rod Latch for Profile Cylinder
    6/5/25
    Dirak 1-410 - 2-Point Rod Latch RS
    6/5/25
    Dirak 1-430 - T- and L-Handles for Rod Latches
    6/5/25
    Dirak 1-430.01 - Escutcheon and Inserts
    6/5/25
    Dirak 1-450 - Pressure-Tight Fitting for 18mm Stroke RS
    6/5/25
    Dirak 1-450.01 - Pressure-Tight Fitting for 24mm Stroke RS
    6/5/25
    Dirak 1-451 - Pressure-Tight System for 24mm Stroke FS
    4/19/24
    Dirak 2-091 - Sliding Cap
    6/5/25
    Dirak 2-140 - Profile Cylinder
    6/5/25
    Dirak 2-141 - Insert sets
    6/5/25
    Dirak 2-150 - 3-Point Cam
    6/5/25
    Dirak 2-151 - 2-, 3- and 4-Point Cam Adapter
    6/5/25
    Dirak 2-151.02 - H-Dimension Adjustment
    6/5/25
    Dirak 2-151.03 - 3-Point Cam Adapter 45° zinc die
    4/19/24
    Dirak 2-151.04 - 3-Point Cam Adapter
    6/5/25
    Dirak 2-340.01 - Rod Latch RS
    6/5/25
    Dirak 2-400.01 - Rod-Latch (bolt type)
    6/5/25
    Dirak 3-011 - Grounding Clip
    6/5/25
    Dirak 3-075 - Rod Latch
    6/5/25
    Dirak 3-100 - Rod-Latch System
    6/5/25
    Dirak 3-130 - Rod-Latch System
    6/5/25
    Dirak 3-132.01 - Rod-Latch System
    6/5/25
    Dirak 3-132.02 - Rod-Latch System
    6/5/25
    Dirak 3-152 - Adaptersatz
    6/5/25
    Dirak 3-160 - Flat rod
    6/5/25
    Dirak 3-161 - Flat Rod FS
    6/5/25
    Dirak 3-162 - Ramp-Shoe for Flat Rod
    6/5/25
    Dirak 3-163 - Cam Adapter Zinc Die
    6/5/25
    Dirak 3-130.900 - Cam for Rod Latch
    4/19/24
    Dirak 3-165 - Rod-Latch FS PrA/C
    6/5/25
    Dirak 3-166 - 90° Redirect FS
    4/19/24
    Dirak 3-170 - Rod-Latch System
    6/5/25
    Dirak 3-171 - Flat Rod FS with Dual Rollers, variable
    4/19/24
    Dirak 3-171DST - DST Flat Rods FS variable
    6/5/25
    Dirak 3-904 - Dual Rod Guide FS/RS 18mm
    4/19/24
    Dirak 3-905 - Dual Hook FS
    4/19/24
    Dirak 3-910 - Flat Rod Guide FS
    6/5/25
    Dirak 3-910DST - DST Dual Hook
    6/5/25
    Dirak 3-911 - Rod Guide FS
    6/5/25
    Dirak 3-912 - Dual Hook FS
    6/5/25
    Dirak 5-960DST - DST Cutout-Cover
    6/5/25
    Dirak 6-008 - Leveling Foot M6/M8
    6/5/25
    Dirak 6-009 - Leveling Foot M10/M12/M16/M20
    4/19/24
    Dirak 6-079DST - DST Reinforcement Plate
    6/5/25
    Dirak 6-080DST - DST Tools for Uninstallation
    6/5/25
    Dirak 6-100 - Wrenches and Keys
    6/5/25
    Dirak 6-101 - Universal key
    6/5/25
    Dirak 6-102 - Wrench for SW13
    6/5/25
    Dirak 6-102.01 - Hygienic Wrench for SW13 PA
    6/5/25
    Dirak 6-105 - Keys for the Railway Sector
    6/5/25
    Dirak 6-220 - Drawing Pocket
    6/5/25
    Dirak 6-225 - Window oval
    6/5/25
    Dirak 6-227 - Window
    6/5/25
    Dirak 7-030 - Rod-Latch,for cutout version A 50x25mm stainless steel
    6/5/25
    Dirak 7-040 - Rod-Latch, for cutout version C 50x25mm stainless steel
    6/5/25
    Dirak 7-041 - Cam Adapter Stainless Steel
    3/29/24
    Dirak 7-069 - Profile-Cylinder with Insert, stainless steel
    6/5/25
    Dirak 7-070 - Flat Rods, with Ramp-Shoe stainless steel
    6/5/25
    Dirak 7-076 - Slam-Cam for Quarter-Turn Pr20.1 Stainless Steel
    6/5/25
    Dirak 7-077 - Height Adjustable Cam L45 Stainless Steel
    6/5/25
    Dirak 7-077.02 - H-Dimension Adjustment Stainless Steel
    4/19/24
    Dirak 7-082 - Insert Stainless Steel Pr20.1
    6/5/25
    Dirak 7-105 - Cams L35/45 Stainless Steel
    6/5/25
    Dirak 7-105.01 - Cams L35/45 Stainless Steel
    6/5/25
    Dirak 7-105.02 - Hooked Cam Stainless Steel
    6/5/25
    Dirak 7-106 - Round Rods Stainless Steel
    6/5/25
    Dirak 7-106.01 - Cam Adapter 45°
    6/5/25
    Dirak 7-106.02 - 3- and 4-point cam adapter
    6/5/25
    Dirak 1-106.03 - Adapter for Round Rods Ø8mm Stainless Steel
    6/5/25
    Dirak 7-910 - Dual Hook, stainless steel
    6/5/25
    Dirak 7-911 - Door Catcher with Catch Pin Stainless Steel
    6/5/25
    Dirak 7-912 - Rod Guide RS, height adjustable Stainless Steel
    6/5/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Location of catalog vendor
Select a country to see the local offices