Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-086DST - DST Quarter-Turn Pr32x20 L18 with FIAT Insert
Bill of material
455-9003.00-00013/200-9599.00-00000
BESTNR
Order number
455-9003.00-00013/200-9599.00-00000
S
Clamping range
mm
BTYP
Type of insert
Version FIAT
ZTYP
Cam type
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
H
Height
12.000
13.000
14.000
16.000
18.000
20.000
22.000
24.000
25.000
26.000
28.000
30.000
35.000
38.000
40.000
42.000
44.000
mm
L
Length
35.000
mm
EF
Grounding/earthing device
Without
With
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices