Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-083DST - DST Quarter-Turn Pr32x20 L18
Bill of material
406-9006.00-00018
BESTNR
Order number
406-9006.00-00018
S
Clamping range
mm
MAT
Material
Zinc die, chrome plated
BTYP
Type of insert
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Hex. 7/16"
Hex. 10mm
Socket head 6mm
Socket head 8mm
Socket head 10mm
Socket head 5/16'' 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
FIAT insert
GDF 10 x 5mm France
Star knob Ø50
Wing knob
BMAT
Insert material
-
ZTYP
Cam type
Without
H
Height
0.000
mm
L
Length
0.000
mm
EF
Grounding/earthing device
Without
With
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices