Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
1-070 - Compression Latch Pr20.1
Bill of material
291-9011.00-00000
BESTNR
Order number
291-9011.00-00000
BTYP
Insert version
Double bit 3mm Pin
TUR
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
MAT
Material
Zinc die
OF
Surface
black
MON
Installation
screw-on
A
Bending
25 mm
KP
Compression
4.5 mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices