Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
5-151 - Clip-on Sealing Profiles EPDM / NBR
Bill of material
209-0228.00-00000
BESTNR
Order number
209-0228.00-00000
B
Width
20.5 mm
H
Height
15.0 mm
S
Clamping range
1.0-2.5 mm
MAT
Material
EPDM
BL
Collar length
75 m
LE
Delivery Unit
75 m
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VB
Compression
mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices