Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
1-102 - Cams L35/45 Steel
Bill of material
200-9522.00-00000
BESTNR
Order number
200-9522.00-00000
ZTYP
Type of insert
Wing cam 45mm
L
Length
45 mm
H
Height
22 mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices