Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-110 - Quarter-Turn Pr20.1 L30-60
Bill of material
200-9025.00-00000
BESTNR
Order number
200-9025.00-00000
GL
Housing length
50
TUR
Door thickness
mm
AUS
Housing Version
with nut
MAT
Housing Material
Zinc die, black
AD
Adapter with screw
Without
With
AUS1
Insert versions
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
MAT1
Insert Material
-
ZTYP
Cam type
No Cam
ES
Aplication
RH
LH
L
Cam length
0.000
mm
H
H Dimension
0.000
mm
ORING
O-Ring 9x3.5mm
Without
With
FD
Flat external seal
Without
With
MON
Installation
Without
without O-Ring
with O-Ring
MON1
Assembling cam 90° to Wing knob
Without
without O-Ring
with O-Ring
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices