Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-153 - Quarter-Turn with L-Handle for Padlock Pr20.1 L18
Bill of material
100-9413.00-00000
BESTNR
Order number
100-9413.00-00000
ZTYP
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
L
Cam length
0.000
mm
H
Cam height
0.000
mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices