Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
6-008 - Leveling Foot M6/M8
Bill of material
580-9008.00-00001
BESTNR
Order number
580-9008.00-00001
D
Diameter Ø
30 mm
G
Thread size
M8
SW
13 mm
SB
Static load capacity
7.5 kN
LE
Delivery Unit
40 Stück
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices