Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-120DST - DST Cylinder Quarter-Turn Pr32x20 L22
Bill of material
406-9009.00-00018/200-0612.00-00000
BESTNR
Order number
406-9009.00-00018/200-0612.00-00000
S
Clamping range
mm
WER
Material
Zinc die, black
BTYP
Type of insert
Cylinder Quarter-Turn keyed alike DIRAK 1333
ZTYP
Cam type
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
H
Height
12.000
13.000
14.000
16.000
18.000
20.000
22.000
24.000
25.000
26.000
28.000
30.000
35.000
38.000
40.000
42.000
44.000
mm
L
Length
35.000
mm
EF
Grounding/earthing device
Without
With
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices