Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-070 - Compression Latch Pr20.1
Bill of material
291-9004.00-00000
BESTNR
Order number
291-9004.00-00000
BTYP
Insert version
Triangular 8mm
TUR
Door thickness
mm
MAT
Material
Zinc die
OF
Surface
black
MON
Installation
screw-on
A
Bending
20 mm
KP
Compression
4.5 mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices