Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-085 - Safety Quarter-Turn Pr20.1 L18
Bill of material
255-9801.00-00000
BESTNR
Order number
255-9801.00-00000
BTYP
Insert type
Square 6mm
ES
Aplication
RH / LH
COL
Color
Chrome plated
TUR
Door thickness
0.000
0.100
0.200
0.300
0.400
0.500
0.600
0.700
0.800
0.900
1.000
1.100
1.200
1.300
1.400
1.500
1.600
1.700
1.800
1.900
2.000
2.100
2.200
2.300
2.400
2.500
2.600
2.700
2.800
2.900
3.000
3.100
3.200
3.300
3.400
3.500
3.600
3.700
3.800
3.900
4.000
4.100
4.200
4.300
4.400
4.500
4.600
4.700
4.800
4.900
5.000
5.100
5.200
5.300
5.400
5.500
5.600
5.700
5.800
5.900
6.000
6.100
6.200
6.300
6.400
6.500
6.600
6.700
6.800
6.900
7.000
7.100
7.200
7.300
7.400
7.500
7.600
7.700
7.800
7.900
8.000
mm
ZTYP
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Special cams
Cam variational
Cams with 6mm ramp
ZA
Cam version
-
L
Cam length
0.000
mm
H
Cam height
0.000
mm
MON
Installation
Without
With
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices