Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-078 - Compression Latch Pr20.1 L32
Bill of material
248-9807.01-02201
BESTNR
Order number
248-9807.01-02201
AUS
Version
LH
BTYP
Type of insert
Triangular 8mm
ZTYP
Cam
Without Cam
Straight
Cam, offset 2mm
Cam, offset 4mm
Cam, offset 6mm
Cam, offset 8mm
Cam, offset 10mm
Cam, offset 12mm
Cam, offset 14mm
Cam, offset 16mm
Cam, offset 18mm
Cam, offset 20mm
Cam, offset 22mm
AUSR
Orientation
-
H
Height
0 mm
VS
Anti-twist protection
Without
Anti-twist protection (Zinc plated)
Anti-twist protection (Black)
SK
Dustcap
Without
Dustcap PP
Dustcap TPU
Sealing plugs
SKAUS
Dustcap version
-
SCH
Key
Without
Form B
Form E
BAU
Construction depth
48 mm
KK
Compression
6 mm
KS
Compression
Closed
Open
TUR
Door thickness
0.0
0.1
0.2
0.3
0.4
0.5
0.6
0.7
0.8
0.9
1.0
1.1
1.2
1.3
1.4
1.5
1.6
1.7
1.8
1.9
2.0
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.9
3.0
3.1
3.2
3.3
3.4
3.5
3.6
3.7
3.8
3.9
4.0
4.1
4.2
4.3
4.4
4.5
4.6
4.7
4.8
4.9
5.0
5.1
5.2
5.3
5.4
5.5
5.6
5.7
5.8
5.9
6.0
6.1
6.2
6.3
6.4
6.5
6.6
6.7
6.8
6.9
7.0
7.1
7.2
7.3
7.4
7.5
7.6
7.7
7.8
7.9
8.0
8.1
8.2
8.3
8.4
8.5
8.6
8.7
8.8
8.9
9.0
9.1
9.2
9.3
9.4
9.5
9.6
9.7
9.8
9.9
10.0
10.1
10.2
10.3
10.4
10.5
10.6
10.7
10.8
10.9
11.0
11.1
11.2
11.3
11.4
11.5
11.6
11.7
11.8
11.9
12.0
12.1
12.2
12.3
12.4
12.5
12.6
12.7
12.8
12.9
13.0
13.1
13.2
13.3
13.4
13.5
13.6
13.7
13.8
13.9
14.0
14.1
14.2
14.3
14.4
14.5
14.6
14.7
14.8
14.9
15.0
15.1
15.2
15.3
15.4
15.5
15.6
15.7
15.8
15.9
16.0
16.1
16.2
16.3
16.4
16.5
16.6
16.7
16.8
16.9
17.0
17.1
17.2
17.3
17.4
17.5
17.6
17.7
17.8
17.9
18.0
18.1
18.2
18.3
18.4
18.5
18.6
18.7
18.8
18.9
19.0
19.1
19.2
19.3
19.4
19.5
19.6
19.7
19.8
19.9
20.0
20.1
20.2
20.3
20.4
20.5
20.6
20.7
20.8
20.9
21.0
21.1
21.2
21.3
21.4
21.5
21.6
21.7
21.8
21.9
22.0
mm
MAT
Material
zinc die, chrome plated glossy
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices