Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-079 - Compression Latch Pr20.1 L32 with H-Dimension Adjustment
Bill of material
248-9803.11-11201
BESTNR
Order number
248-9803.11-11201
AUS
Version
LH
OF
Surface
chrome plated
BTYP
Type of insert
Double bit 3mm Pin
EA
Grounding type
Grounding nut
MA
Installation type
screw-on
ZTYP
Cam
Without Cam
Negative displacement K=22
Negative displacement K=20
Negative displacement K=18
Negative displacement K=16
Negative displacement K=14
Negative displacement K=12
Negative displacement K=10
Negative displacement K=08
Negative displacement K=06
Negative displacement K=04
Negative displacement K=02
Straight K = 00
Positive displacement K=02
Positive displacement K=04
Positive displacement K=06
Positive displacement K=08
Positive displacement K=10
Positive displacement K=12
Positive displacement K=14
Positive displacement K=16
Positive displacement K=18
Positive displacement K=20
Positive displacement K=22
H
Height
0
mm
VS
Anti-twist protection
Without
Anti-twist protection (Zinc plated)
Anti-twist protection (Black)
SK
Dustcap
Without
Dustcap PP
Dustcap TPU
Sealing plugs
SKAUS
Dustcap version
-
SCH
Key
Without
Form A
Form D
KS
Compression
Closed
Open
TUR
Door thickness
0.0
0.1
0.2
0.3
0.4
0.5
0.6
0.7
0.8
0.9
1.0
1.1
1.2
1.3
1.4
1.5
1.6
1.7
1.8
1.9
2.0
2.1
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.9
3.0
3.1
3.2
3.3
3.4
3.5
3.6
3.7
3.8
3.9
4.0
4.1
4.2
4.3
4.4
4.5
4.6
4.7
4.8
4.9
5.0
5.1
5.2
5.3
5.4
5.5
5.6
5.7
5.8
5.9
6.0
6.1
6.2
6.3
6.4
6.5
6.6
6.7
6.8
6.9
7.0
7.1
7.2
7.3
7.4
7.5
7.6
7.7
7.8
7.9
8.0
8.1
8.2
8.3
8.4
8.5
8.6
8.7
8.8
8.9
9.0
9.1
9.2
9.3
9.4
9.5
9.6
9.7
9.8
9.9
10.0
10.1
10.2
10.3
10.4
10.5
10.6
10.7
10.8
10.9
11.0
11.1
11.2
11.3
11.4
11.5
11.6
11.7
11.8
11.9
12.0
12.1
12.2
12.3
12.4
12.5
12.6
12.7
12.8
12.9
13.0
13.1
13.2
13.3
13.4
13.5
13.6
13.7
13.8
13.9
14.0
14.1
14.2
14.3
14.4
14.5
14.6
14.7
14.8
14.9
15.0
15.1
15.2
15.3
15.4
15.5
15.6
15.7
15.8
15.9
16.0
16.1
16.2
16.3
16.4
16.5
16.6
16.7
16.8
16.9
17.0
17.1
17.2
17.3
17.4
17.5
17.6
17.7
17.8
17.9
18.0
18.1
18.2
18.3
18.4
18.5
18.6
18.7
18.8
18.9
19.0
19.1
19.2
19.3
19.4
19.5
19.6
19.7
19.8
19.9
20.0
20.1
20.2
20.3
20.4
20.5
20.6
20.7
20.8
20.9
21.0
21.1
21.2
21.3
21.4
21.5
21.6
21.7
21.8
21.9
22.0
mm
LE
Delivery Unit
1 Stück
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices