Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
7-079.01 - Compression Latch Pr20.1 L22/32 Stainless Steel
Bill of material
248-9200.00-00000
BESTNR
Order number
248-9200.00-00000
AUS
Version
version RH, closing left
BTYP
Insert version
Square 6mm
MON
Assembling of Cam
H
Height
mm
HAUS
Height version
mm
L
Length
mm
MON2
Cam version
KK
Cranked Cam
00 mm
ZTYP
Accessories
SA
Key for insert
EAUS
Version
TUR
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices