Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-154 - Quarter-Turn with L-Handle for Padlock Pr20.1 L18/40
Bill of material
200-9492.TX-00000
BESTNR
Order number
200-9492.TX-00000
GL
Housing length
40 mm
TS
Ts max.
mm
COL
Material
Zinc die, Textured Powder black
ZTYP
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
L
Cam length
0.000
mm
H
Cam height
0.000
mm
MON
Installation
Without
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices