Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-155.01 - Quarter-Turn with L-Handle Pr20.1 L30-60
Bill of material
200-9441.00-00000
BESTNR
Order number
200-9441.00-00000
GL
Housing length
50 mm
TS
Ts max.
40 mm
COL
Material
Zinc die, chrome plated
AUS2
Latching type
-
VERS2
2 mm
VERS3
0 mm
ZTYP
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
L
Cam length
0.000
mm
H
H Dimension
0.000
mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices