Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-112 - Flush Quarter-Turn L22-66
Bill of material
200-9098.00-00000
BESTNR
Order number
200-9098.00-00000
GL
Housing length
66 mm
TS
Ts max.
mm
COL
Version
Zinc die, chrome plated
BTYP
Insert ranges
without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO
Triangular 7mm
Triangular 8mm
Triangular 8mm EDF
Double bit 3mm
Double bit 5mm
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
GDF 10 x 5mm France
AD
Adapter
Without
ZTYP
Cam type
No Cam
L
Cam length
0.000
mm
H
H Dimension
0.000
mm
ES
Aplication
RH
LH
MON
Installation
Without Assembling
With Assembling
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices