Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-142 - Quarter-Turn with T-Handle Pr20.1 L18
Bill of material
100-9307.00-00000
BESTNR
Order number
100-9307.00-00000
KAUS
T-Handle with plain/grounding/earthing nut
Keyed different/mixed
TUR
Door thickness
0.000
0.100
0.200
0.300
0.400
0.500
0.600
0.700
0.800
0.900
1.000
1.100
1.200
1.300
1.400
1.500
1.600
1.700
1.800
1.900
2.000
2.100
2.200
2.300
2.400
2.500
2.600
2.700
2.800
2.900
3.000
3.100
3.200
3.300
3.400
3.500
3.600
3.700
3.800
3.900
4.000
4.100
4.200
4.300
4.400
4.500
4.600
4.700
4.800
4.900
5.000
5.100
5.200
5.300
5.400
5.500
5.600
5.700
5.800
5.900
6.000
6.100
6.200
6.300
6.400
6.500
6.600
6.700
6.800
6.900
7.000
7.100
7.200
7.300
7.400
7.500
7.600
7.700
7.800
7.900
8.000
mm
ZTYP
Cam type
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
Hooked Cam, Left
Hooked Cam, Right
Special cams
Cam variational
Cams with 6mm ramp
L
Cam length
0.000
mm
H
Cam height
0.000
mm
MON
Installation
Without
Assembling cam as drawn
Assembling cam 90° to handle
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices