Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Dirak
Description
1-110.01 - Quarter-Turn Pr20.1 L36
Bill of material
100-9065.00-00000(26,,0,0,4,1,0,0)
BESTNR
Order number
100-9065.00-00000
GL
Housing length
36
TUR
Door thickness
mm
AUS
Housing Version
Nut
MAT
Housing Material
Black
AD
Adapter with screw
Without
With
AUS1
Insert versions
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
MAT1
Insert Material
-
ZTYP
Cam type
No Cam
ES
Aplication
Right
Left
L
Cam length
0.000
mm
H
H Dimension
0.000
mm
IP
Sealing set IP65/IP67 for rotating bolt Pr20.1 L30-60
without
with
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices