Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
3-203 - Schwenkhebel für Kompressions-Stangenschloss
Bill of material
207-9201.00-100000
BESTNR
Order number
207-9201.00-100000
MON
Installation type
screw-on
VBAR
Lockable
-
VART
Latching type
PHZ 40mm
MATM
Material dish
PA
OBM
Surface dish
black
MATG
Material handle
zinc die
OBG
Sufrace handle
black
MM
Installation dish
with cap (IP65)
VSO
Padlock eye
-
SG
Closing
-
BTYP
Cylinder barrel
BTYPX
Insert version
SK
Rod Latch with Compression RS/FS PrC
SZ
Inserts
SH
Insert height
SL
Insert length
SEF
Grounding clip
AUS3
Version
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices