{dirak/schwenkhebel/2_090_asmtab.prj},{NB=107-9228.00-00000(0,,0,0,0,,0,0,) 107-9228.00-00000},{BESTNR1=107-9228.00-00000},{VERS=1},{AUS=Version Profile Cylinder},{AUS1=Swinghandle (PA, black) for Profile Cylinder for installation with cap},{AUS2=for Profile Cylinder 45mm long with cover, with lead sealable cylinder cover},{SMAT=zinc die, black},{BTYP=0},{BTYPX=},{ZTYP=0},{H=0},{AR=},{RS=0},{RSL=0},{SF=},{INFO=Product page DIRAK.com},{PPATH=mit_zunge/assemblies/2_090_asmtpl.prj},{XYZ=Rundstange mit Auge und angekegeltem Ende (1-180)}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.