{dirak/schwenkhebel/2_090_01_asmtab.prj},{NB=507-9201.00-00000(0,0,0,,0,0,)},{BESTNR=507-9201.00-00000},{VERS=2},{AUS=Version with fitted cylinder barrel and/or combination lock},{AUS1=Swinghandle with fitted cylinder barrel, without cover, with cap},{VC=0},{AUS2=keyed alike DS200},{SMAT=zinc die, chrome plated},{ZTYP=0},{H=0},{AR=},{RS=0},{RSL=0},{SF=},{INFO=Product page DIRAK.com},{PPATH=mit_zunge/assemblies/2_090_asmtpl.prj},{XYZ=-}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.