{dirak/schwenkhebel/2_080_02_asmtab.prj},{NB=107-9006.00-00000(211000140000)},{AUS1=Version Profile Cylinder},{AUS2=Swinghandle SOFTLINE for Profile Cylinder 40mm long,with raised sliding cover for up to 5mm protruding key-barrel part},{AUS3=for installation with cap (IP65)},{AUS4=100},{BTYP=0},{BTYPX=},{AUS=1},{PPATH=mit_zunge/assemblies/2_080_asmtpl.prj},{VERS=1},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{MON=},{EF=},{INFO=Product page DIRAK.com}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.