Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
6-1108 - Bridge Handle
Bill of material
213-0512.96-00128
BESTNR
Order number
213-0512.96-00128
WER
Material
Aluminium, anodized
L
Length
128 mm
L1
Length
134 mm
L2
Length
122 mm
H
Height
25 mm
H1
Height
19 mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices