Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
7-105.01 - Cams L35/45 without Ramp and Stop
Bill of material
100-0545.80-00014
BESTNR
Order number
100-0545.80-00014
WER
Material
Stainless Steel
L
Length
L45 mm
NK
negatively bent K
18 mm
PK
positively bent K
14 mm
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices