{dirak/edelstahl/7_066_asmtab.prj},{NB=307-9305.00-00000(1,0,,0,0,010,0,0,)},{BNR=307-9305.00-00000},{AUS=NT- Edelstahlschwenkhebel fuer Profil- Halbzylinder 40 und 45 mm, Abdeckung verschraubbar},{HZ=0},{AUSHZ=},{ZAUS=0},{L=0},{H=0},{AD=1},{ADAUS=0},{RS=0},{RSL=0},{SF=},{BS=1},{INFO=Product page DIRAK.com},{PPATH=schwenkhebel/assemblies/7_066_asmtpl.prj},{VERS=3}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.