Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Dirak
Description
1-275 - Emergency Handle + Anti-Rotation Device Pr20.1
Bill of material
200-4701.00-00000
BESTNR
Order number
200-4701.00-00000
AUS
Version
Emergency handle
MAT
Material
zinc die
OF
Surface
red
D
Diameter
0 mm
DD
Diameter
0.0 mm
S
Thickness
0.0 mm
LE
Delivery Unit
10 Stück
INFO
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices